Safety Laser Scanner

SZ series

SZ Series Safety Laser Scanner

Improve Workplace Safety with KEYENCE Safety Laser Scanner

Configure zones anywhere and save space

Area Protection - Conventional method VS. SZ Series method

Safety Mat

Safety Mat

• A safety mat may break if something heavy or sharp drops on it
• Having to stock different sized mats can be cumbersome
• Change in the facility layout can make safety mats unusable
• Not easy to move due to its heavy weight
• Only rectangular shapes can be covered in the protection zone

SZ Series

SZ Series

• Non-contact detection is free from damage caused by falling objects or vehicle traffic
• No need to stock different size mats
• Protection zones easily modified for workspace layout changes
• Easy to move due to its compact body and light weight
• Complex-shaped zones can be configured

An example with narrow clearance

Light curtain

Light curtain

• Requires mounting/wiring of separate transmitter and receiver
• Requires beam axis alignment
• Difficult or impossible to change shape of protection area
• Can create a tripping hazard in itself

SZ Series

SZ Series

• Single point mounting/wiring reduces installation time/labor
• Does not require axis alignment
• Changes to shape of protection area easily carried out with PC
• Compact reflective type sensor will not protrude into work area

NEW
Measurement Data Output

Automatic operation during the loading process

Automatic operation during the loading process

Using the measurement output data acquired from the SZ-16D, users can program the AGV to operate independently throughout the loading process.

Collision prevention

Collision prevention

Users can change such conditions as speed and direction according to the surroundings (obstacles, etc.) based on the measurement output data from the SZ-16D, making it possible to navigate the AGV safely.

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Safety