Safety Laser Scanner
World's Smallest With Up to 48 Zones


A safety laser scanner allows users to configure protection zones anywhere,even in complex-shaped zones.

A safety laser scanner is easy to install.Side-mounted installation significantly reduces labor related to beam axis adjustment and wiring.

A safety laser scanner can be mounted on an automated guide
vehicle. The following
three area settings are available: slow area,stop area, and
emergency stop area.SZ-16V users can configure up to 16 different
zone sets, each consisting of unique slow, stop, and emergency stop
area settings for a total of 48 zones.

A safety laser scanner can output positional data. The SZ-16D makes it possible to output the measured distance from each beam axis up to 16 m 52.49' and 270 degrees. This allows the surrounding area to be profiled for AGV navigation and also provides measurement data for additional position analysis.
1-888-KEYENCE
(1-888-539-3623)