FEATURES
A safety laser scanner allows users to configure protection zones
anywhere,even in complex-shaped zones.
- [NEW] Measurement data output type: SZ-16D
- World's smallest Die-cast body
- Maximum protection zone 4.2m (13.78')
- First laser scanner with a built-in Muting function
- Up to 16 zone sets (banks) with 3 zones can be configured
- Easy to Configure Software
-
- Product Features
-
A safety laser scanner is easy to install.Side-mounted installation
significantly reduces labor related to beam axis adjustment and
wiring.
-
- Product Applications
-
Used in a wide range of industries. Keyence has a safety laser
scanner to meet any application need.
For visitors who viewed this page
{"bottomHierarchy":"4","bottomObjectId":"WS_SR46099","bottomAssetType":"Other document","thumbnailFilePath":"/img/asset/","recommendDownloadUrl":"/download/download/confirmation?"}