Safety Light CurtainGL-S series

OP-85504

Connector Cable M12 Straight 5-m PVC

SPECIFICATIONS

Select Language

Model

OP-85504

Overview

Connector cable with M12 on the both edges for connection.

Applicable product

M12 connector sensor

Cable end

M12 straight - M12 straight

Length

5 m 16.40'

Material

Cable: Polyvinyl chloride (PVC)

Weight

Approx. 13 g

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety