Safety Light Curtain

SL-C series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Protect Bar with Total Length of 310 mm for SL-C OP-42352

OP-42352 - Protect Bar with Total Length of 310 mm for SL-C

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-42352

Overview

Protection bar of light curtain main body from collision with workpiece.

Applicable product

SL-C16H, SL-C08L

Number included

1 pcs.

Length

310 mm

Material

Aluminum

Note

2 sets are required to install protection on both the transmitter and the receiver.

Data Sheet (PDF) Other Models