Safety Light CurtainSL-C series

OP-42355

Protect Bar with Total Length of 550 mm for SL-C

[Discontinued model]

This model has been discontinued.

To contact us:

OP-42355 - Protect Bar with Total Length of 550 mm for SL-C

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-42355

Overview

Protection bar of light curtain main body from collision with workpiece.

Applicable product

SL-C28H, SL-C14L

Number included

1 pcs.

Length

550 mm

Material

Aluminum

Note

To install this product on both the transmitter and receiver, 2 sets are required. Use the 2 bar supports included to attach this product at the desired position.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety