Safety Light CurtainSL-C series

OP-42361

Protect Bar with Total Length of 1030 mm for SL-C

[Discontinued model]

This model has been discontinued.

To contact us:

OP-42361 - Protect Bar with Total Length of 1030 mm for SL-C

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-42361

Overview

Protection bar of light curtain main body from collision with workpiece.

Applicable product

SL-C52H, SL-C26L

Number included

1 pcs.

Length

1,030 mm

Material

Aluminum

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety