Safety Light Curtain

SL-C series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Protect Bar with Total Length of 1190 mm for SL-C OP-42363

OP-42363 - Protect Bar with Total Length of 1190 mm for SL-C

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-42363

Overview

Protection bar of light curtain main body from collision with workpiece.

Applicable product

SL-C60H, SL-C30L

Number included

1 pcs.

Length

1,190 mm

Material

Aluminum

Data Sheet (PDF) Other Models