Safety Light Curtain

SL-C series

Front Protection Cover with Total Length of 710 mm for SL-C OP-51461

OP-51461 - Front Protection Cover with Total Length of 710 mm for SL-C

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-51461

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V71F, SL-V36H, SL-V18L, SL-C36H, SL-C18L

Number included

1 pcs.

Length

710.3 mm 27.96"

Material

Translucent plastic: Polycarbonate (t=Approx. 1.12mm), Black plastic: ABS

Note

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

Data Sheet (PDF) Other Models