Safety Light CurtainSL-C series

OP-51472

Dimming Filter with Total Length of 630 mm or less for SL

SPECIFICATIONS

Select Language

Model

OP-51472

Type

Dimming Filter

Applicable product

SL-V63F, SL-V32H, SL-V16L, SL-C32H, SL-C16L

Number included

1 pcs.

Length

Total Length of 630 mm or less

Material

Translucent plastic: Polycarbonate (t=Approx. 1.23mm), Black plastic: ABS

Note

This can reduce the effect of mutual interference by reducing the amount of transmitted light. Use this together with the front protection cover.
To install this product on both the transmitter and receiver, 2 sets are required. Up to 2 dimming filters can be attached to 1 front protection cover. Using the front protection cover and dimming filters reduces the detecting distance.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety