Safety Light Curtain

SL-C series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Dimming Filter with Total Length of 1270 mm or less for SL OP-51474

OP-51474 - Dimming Filter with Total Length of 1270 mm or less for SL

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-51474

Type

Dimming Filter

Applicable product

SL-V127F, SL-V64H, SL-V32L, SL-C64H, SL-C32L

Number included

1 pcs.

Length

Total Length of 1,270 mm or less

Material

Translucent plastic: Polycarbonate (t=Approx. 1.25mm), Black plastic: ABS

Note

This can reduce the effect of mutual interference by reducing the amount of transmitted light. Use this together with the front protection cover.
To install this product on both the transmitter and receiver, 2 sets are required. Up to 2 dimming filters can be attached to 1 front protection cover. Using the front protection cover and dimming filters reduces the detecting distance.

Data Sheet (PDF) Other Models