Safety Light Curtain

SL-C series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Safety Light Curtain - GL-R series

Front Protection Cover for SL-C48F OP-66804

OP-66804 - Front Protection Cover for SL-C48F

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-66804

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-C48F

Number included

1 pcs.

Length

480.3 mm 18.91"

Material

Translucent plastic: Polycarbonate (t=Approx. 1.9mm), Black plastic: ABS

Note

2 sets are required to install protection on both the transmitter and the receiver.

Data Sheet (PDF) Other Models