Safety Light CurtainSL-C series

OP-66805

Front Protection Cover for SL-C56F

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

OP-66805 - Front Protection Cover for SL-C56F

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-66805

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-C56F

Number included

1 pcs.

Length

560.3 mm 22.06"

Material

Translucent plastic: Polycarbonate (t=Approx. 1.10mm), Black plastic: ABS

Note

2 sets are required to install protection on both the transmitter and the receiver.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety