Safety Light CurtainSL-C series

OP-66809

Front Protection Cover for SL-C88F

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

OP-66809 - Front Protection Cover for SL-C88F

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-66809

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-C88F

Number included

1 pcs.

Length

880.3 mm 34.66"

Material

Translucent plastic: Polycarbonate (t=Approx. 1.14mm), Black plastic: ABS

Note

2 sets are required to install protection on both the transmitter and the receiver.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety