SL-C series

Safety Light Curtain

Select Language

Model

SL-C Series

Effective aperture angle

Max. ±2.5° (when operating distance is at least 3 m 9.8')

Response time

15 ms *1

Light source

Infrared LED (850 nm)

Power voltage

24 VDC 10% (Ripple P-P 10% or less)

OSSD
output

Output type

2 outputs each for PNP and NPN, Can be switched using the connection connector cable

Max. load current

300 mA *2

OFF-state voltage

2.5 V (with a cable length of 7 m 23.0')

Environmental
specifications

Protective structure

IP65 (IEC60529)

Ambient temperature

-10 to +55°C (14 to 131°F), No condensation

Storage ambient temperature

-10 to +60°C (14 to 140°F), No condensation

Relative humidity

35 to 85 %, No condensation

Storage ambient humidity

35 to 95 %, No condensation

Vibration resistance

10 to 55 Hz, double amplitude 0.7 mm 0.03", 20 sweeps each in X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10G) 16 ms pulse, in X, Y, Z directions 1000 times each axis

Material

Main unit case

Aluminum

Upper case/Lower case

Zinc die-cast

Overlay

Polycarbonate

Approved
standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 Class A, FCC Part15 Class A

Safety

IEC61496-1, EN61496-1, UL61496-1 (type 4 ESPE),IEC61496-2, EN61496-2, UL61496-2 (type 4 AOPD),UL508

*1 OFF➝ON return time is 125 ms.
*2 Note the derating illustrated in the graph to the right when using PNP output.

Model

SL-C16F

SL-C24F

SL-C32F

SL-C40F

SL-C48F

SL-C56F

SL-C64F

SL-C72F

No. of beam axes

16

24

32

40

48

56

64

72

Beam axis interval

10 mm 0.39"

Detection zone

150 mm 5.91"

230 mm 9.06"

310 mm 12.20"

390 mm 15.35"

470 mm 18.50"

550 mm 21.65"

630 mm 24.80"

710 mm 27.95"

Current
consumption

Transmitter

61 mA

67 mA

73 mA

79 mA

85 mA

91 mA

97 mA

103 mA

Receiver

66 mA

69 mA

76 mA

80 mA

83 mA

87 mA

90 mA

Weight

Transmitter

Approx. 180 g

Approx. 230 g

Approx. 285 g

Approx. 335 g

Approx. 395 g

Approx. 440 g

Approx. 490 g

Approx. 540 g

Receiver

Approx. 195 g

Approx. 255 g

Approx. 310 g

Approx. 370 g

Approx. 425 g

Approx. 480 g

Approx. 540 g

Approx. 595 g

Model

SL-C08H

SL-C12H

SL-C16H

SL-C20H

SL-C24H

SL-C28H

SL-C32H

SL-C36H

No. of beam axes

8

12

16

20

24

28

32

36

Beam axis interval

20 mm 0.79"

Detection zone

140 mm 5.51"

220 mm 8.66"

300 mm 11.81"

380 mm 14.96"

460 mm 18.11"

540 mm 21.26"

620 mm 24.41"

700 mm 27.56"

Current
consumption

Transmitter

55 mA

58 mA

61 mA

62 mA

68 mA

71 mA

74 mA

77 mA

Receiver

67 mA

69 mA

71 mA

73 mA

76 mA

78 mA

81 mA

83 mA

Weight

Transmitter

Approx. 165 g

Approx. 210 g

Approx. 255 g

Approx. 300 g

Approx. 345 g

Approx. 390 g

Approx. 435 g

Approx. 480 g

Receiver

Approx. 180 g

Approx. 230 g

Approx. 280 g

Approx. 330 g

Approx. 380 g

Approx. 430 g

Approx. 480 g

Approx. 530 g

Model

SL-C12HM

SL-C16HM

SL-C20HM

SL-C24HM

SL-C28HM

SL-C32HM

SL-C36HM

No. of beam axes

12

16

20

24

28

32

36

Beam axis interval

20 mm 0.79"

Detection zone

220 mm 8.66"

300 mm 11.81"

380 mm 14.96"

460 mm 18.11"

540 mm 21.26"

620 mm 24.41"

700 mm 27.56"

Current
consumption

Transmitter

58 mA

61 mA

62 mA

68 mA

71 mA

74 mA

77 mA

Receiver

69 mA

71 mA

73 mA

76 mA

78 mA

81 mA

83 mA

Weight

Transmitter

approx 1.1kg

approx 1.3kg

approx 1.5kg

approx 1.8kg

Approx. 2.1 kg

approx 2.2kg

approx 2.5Kg

Receiver

approx 1.6kg

approx 2.3kg

Model

SL-R11

SL-R11E

Safety light curtain

SL-C Series

Rating

Power supply voltage

24 VDC ±10% ripple (P-P) 10% max.

Current consumption

150 mA max. (for SL-R11 only)

100 mA max. (for SL-R11E only)

SL-R11E
output

OSSD1,2

Output type

-

PNP open collector

Maximum load current

500 mA

Residual voltage (ON time)

2 V

Leakage current

100 μA max.

Maximum load capacity

2.2 μF (When load resistance 100 Ω)

Wiring load resistance

10 Ω max*3

AUX

24 VDC 50 mA max. residual voltage 2 V max.

Response
time

FSD1, 2, AUX

24 ms (including sensor response time)*2

-

OSSD1,2, AUX

-

20 ms (including sensor response time)*4

Response time during E-STOP input

20 ms

SL-R11
output

FSD 1,2

230 VAC 4 A 30 VDC 2 A (resistive load)
230 VAC 2 A (cos Ø = 0.3) (inductive load)
30 VDC 1 A (cos Ø = 0.3) (inductive load)

-

AUX

125 VAC 0.5 A 30 VDC 2 A (resistive load)
125 VAC 0.25 A (cos Ø = 0.3) (inductive load)
30 VDC 1 A (cos Ø = 0.3) (inductive load)

Lifespan

Mechanical life: 10 million times min.
Electrical life: 100000 times min.

Protective structure

IP20 (IEC60529) (Install in control panels which is equal to or greater than IP54)

Ambient temperature

-10 to +55°C (14 to 131°F), No freezing

Storage ambient temperature

-10 to +60°C (14 to 140°F), No freezing

Relative humidity

35 to 85%, No condensation

Storage ambient humidity

35 to 95%, No condensation

Vibration resistance

10 to 55 Hz double amplitude 0.7 mm 0.03", 20 sweeps each for X, Y, Z directions

Shock resistance

100 m/s2 (Approx. 10G) 16 ms pulse, in X, Y, Z directions 1000 times each axis

Material

Polycarbonate

Weight

Approx. 380 g

Approx. 350 g

Approved
standard*1

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 Class A, FCC Part 15 Class A

Safety

IEC61496-1, EN61496-1, UL61496-1 (type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (type 4 AOPD)
EN50178, UL508

*1 Evaluated in combination with the SL-C Series.
*2 The OFF ➝ ON return time is 150 ms.
*3 For correct operation of the SL-R11E, make sure that the wiring resistance of devices connected to the OSSD output is 10 Ω max.
*4 The OFF ➝ ON return time is 148 ms.

Model

SL-C80F

SL-C88F

SL-C96F

SL-C104F

SL-C112F

SL-C120F

SL-C128F

No. of beam axes

80

88

96

104

112

120

128

Beam axis interval

20 mm 0.79"

Detection zone

790 mm 31.10"

870 mm 34.25"

950 mm 37.40"

1030 mm 40.55"

1110 mm 43.70"

1190 mm 46.85"

1270 mm 50.00"

Current
consumption

Transmitter

109 mA

115 mA

121 mA

127 mA

133 mA

139 mA

145 mA

Receiver

94 mA

97 mA

100 mA

104 mA

107 mA

111 mA

114 mA

Weight

Transmitter

Approx. 590 g

Approx. 645 g

Approx. 695 g

Approx. 745 g

Approx. 800 g

Approx. 850 g

Approx. 900 g

Receiver

Approx. 655 g

Approx. 710 g

Approx. 765 g

Approx. 825 g

Approx. 880 g

Approx. 940 g

Approx. 995 g

Model

SL-C40H

SL-C44H

SL-C48H

SL-C52H

SL-C56H

SL-C60H

SL-C64H

No. of beam axes

40

44

48

52

56

60

64

Beam axis interval

20 mm 0.79"

Detection zone

780 mm 30.71"

860 mm 33.86"

940 mm 37.01"

1020 mm 40.16"

1100 mm 43.31"

1180 mm 46.46"

1260 mm 49.61"

Current
consumption

Transmitter

81 mA

84 mA

87 mA

91 mA

94 mA

97 mA

100 mA

Receiver

86 mA

88 mA

90 mA

93 mA

95 mA

Weight

Transmitter

Approx. 525 g

Approx. 570 g

Approx. 615 g

Approx. 660 g

Approx. 705 g

Approx. 750 g

Approx. 860 g

Receiver

Approx. 575 g

Approx. 625 g

Approx. 675 g

Approx. 725 g

Approx. 775 g

Approx. 825 g

Approx. 945 g

Model

SL-C40HM

SL-C44HM

SL-C48HM

SL-C52HM

SL-C56HM

SL-C60HM

SL-C64HM

No. of beam axes

40

44

48

52

56

60

64

Beam axis interval

20 mm 0.79"

Detection zone

780 mm 30.71"

860 mm 33.86"

940 mm 37.01"

1020 mm 40.16"

1,100 mm

1180 mm 46.46"

1260 mm 49.61"

Current
consumption

Transmitter

81 mA

84 mA

87 mA

91 mA

94 mA

97 mA

100 mA

Receiver

86 mA

88 mA

90 mA

93 mA

95 mA

Weight

Transmitter

approx 2.7kg

approx 2.9kg

approx 3.2kg

approx 3.4kg

approx 3.7kg

approx 3.9kg

approx 4.2kg

Receiver

approx 2.8kg

approx 3.0kg

approx 3.3kg

approx 3.5kg

approx 3.8kg

approx 4.0kg

approx 4.3kg

Model

SL-C72HM

SL-C80HM

SL-C88HM

SL-C96HM

No. of beam axes

72

80

88

96

Beam axis interval

20 mm 0.79"

Detection zone

1,416 mm

1,576 mm

1,736 mm

1,896 mm

Current
consumption

Transmitter

154mA

162mA

168mA

174mA

Receiver

166mA

172mA

176mA

180mA

Weight

Transmitter

approx 5.2kg

approx 5.7kg

approx 6.2kg

approx 6.7kg

Receiver

approx 5.3kg

approx 5.8kg

approx 6.3kg

approx 6.8kg

For visitors who viewed this page

    For Your Support

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe
      PLEASE
      CONTACT US

      Safety