Safety Light CurtainSL-V series

OP-51454

Front Protection Cover with Total Length of 150 mm for SL-C

SPECIFICATIONS

Select Language

Model

OP-51454

Product Name

Front Protection Cover with Total Length of 150 mm for SL-C

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V08H, SL-V04L, SL-C08H

Number included

1 pcs.

Length

150.3mm

Material

Translucent plastic: Polycarbonate (t=Approx. 1.5mm), Black plastic: ABS

Remarks

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety