Front Protection Cover with Total Length of 230 mm for SL-C OP-51455

OP-51455 - Front Protection Cover with Total Length of 230 mm for SL-C

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-51455

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V23F, SL-V12H, SL-V06L, SL-C12H

Number included

1 pcs.

Length

230.3 mm 9.07"

Material

Translucent plastic: Polycarbonate (t=Approx. 1.6mm), Black plastic: ABS

Note

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

Data Sheet (PDF) Other Models