Safety Light CurtainSL-V series

OP-51458

Front Protection Cover with Total Length of 470 mm for SL-C

SPECIFICATIONS

Select Language

Model

OP-51458

Product Name

Front Protection Cover with Total Length of 470 mm for SL-C

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V47F, SL-V24H, SL-V12L, SL-C24H, SL-C12L

Number included

1 pcs.

Length

470.3mm

Material

Translucent plastic: Polycarbonate (t=Approx. 1.9mm), Black plastic: ABS

Remarks

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety