Safety Light CurtainSL-V series

OP-51463

Front Protection Cover with Total Length of 870 mm for SL-C

SPECIFICATIONS

Select Language

Model

OP-51463

Product Name

Front Protection Cover with Total Length of 870 mm for SL-C

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V87F, SL-V44H, SL-V22L, SL-C44H, SL-C22L

Number included

1 pcs.

Length

870.3mm

Material

Translucent plastic: Polycarbonate (t=Approx. 1.14mm), Black plastic: ABS

Remarks

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety