Front Protection Cover with Total Length of 1430 mm for SL OP-83198

OP-83198 - Front Protection Cover with Total Length of 1430 mm for SL

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-83198

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V72H, SL-V36L

Number included

1 pcs.

Length

1,430.2 mm 56.31"

Material

Translucent plastic: Polycarbonate Black plastic: ABS

Note

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

Data Sheet (PDF) Other Models