Safety Light CurtainSL-V series

OP-83210

Front Protection Cover with Total Length of 2390 mm for SL

OP-83210 - Front Protection Cover with Total Length of 2390 mm for SL

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-83210

Product Name

Front Protection Cover with Total Length of 2390 mm for SL

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V120H, SL-V60L

Number included

1 pcs.

Length

2390.2mm

Material

Translucent plastic: Polycarbonate Black plastic: ABS

Remarks

To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety