Front Protection Cover with Total Length of 1606 mm for SL OP-84253

OP-84253 - Front Protection Cover with Total Length of 1606 mm for SL

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-84253

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-V80HM, SL-V40LM

Number included

1 pcs.

Length

1,604 mm 63.15"

Material

Translucent plastic: Polycarbonate Black plastic: ABS

Data Sheet (PDF) Other Models