|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Expandable Safety Light Curtain |
Select From 15 Expansion Units for Maximum Detection Area of 1260 mm |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Flexible expansion system with an optical axis pitch of 20 mm |
 |
|
 |
The PJ-V Series features Keyence's unique optical axis expansion system (Safety Plus System). The optimal detection zone can be selected in 80-mm increments. This allows the number of optical axes to be increased or decreased as equipment or machinery changes. |
|
 |
Select from 15 steps, the widest range of detectable zones in the industry. |
| The detection area ranges from 140 to 1260 mm. Three types of expansion units are available for designing the detection area to fit your application. |
 |
Long operating range of up to 7 m |
| The sufficient operating range provides reliable guarding for a wide variety of equipment or machinery ranging from a compact type to a large-scale type. |
 |
Slim and tough sensor head for use in harsh environments |
| Although the housing is very slim, the sensor head provides ultra-high rigidity. Metal is used for the outer housing, inner housing, and locking mechanism components to provide strength and allow the sensor head to endure vibration or impact. |
 |
|
 |
LED bar indicator simplifies optical alignment |
 |
|
| The number of lit LEDs on the bar varies depending on the number of clear optical axis. Anyone can easily perform optical axis alignment with no assistance. In addition, if a fault occurs, the indicators inform the operator of the fault status instantly. |
 |
|
 |
|
 |
Sub-controller enables two-head operation |
 |
|
| The sub-controller enables two-sensor heads to be used without extra wiring. When a sub-controller is connected to the main controller, the mutual interference suppression function works automatically |
 |
|
 |
Space-saving Safety Controller |
| The controller features fault detection circuits plus three safety relays. The controller is highly compact for easy mounting to a DIN rail. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Safety Light Curtain
|
|
| Expandable Safety Light Curtains |
PJ-V Series
|
|
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
| No Dead Zone Safety Light Curtain |
SL-CHM Series
NEW
|
|
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
| Muting/Blanking Module Catalog |
SL-R12EX
|
|
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
|