|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Dimensions |
|
|
|
No Dead Zone Safety Light Curtain (SL-C Series) Dimensions |
SL-C Series: Dimensions By Model |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Unit : mm/inch |
| SL-CF Series (Minimum detectable object diameter 14mm 0.55", Beam axis pitch 10mm" 0.39") |
|
|
 |
|
 |
| SL-CH Series (Minimum detectable object diameter 25mm 0.98", Beam axis pitch 20mm" 0.79") |
|
|
 |
|
 |
| SL-CF Series Safety Light Curtain Specifications |
|
|
 |
|
 |
| SL-CH Series Safety Light Curtain Specifications |
|
|
 |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Laser Scanner |
SZ Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|