|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Safety Light Curtain: Standard and Fine Pitch Models |
No Dead Zone, Edge-to-edge Detection Zone Ensures a Fully Guarded Area |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Two Levels of Protection Available |
 |
|
 |
• NEW! SL-CF, finger protection, series. Minimum detectable object: 0.55" (14mm) Diameter.
• SL-CH, hand protection, series. Minimum detectable object: 0.98" (25mm) Diameter. |
 |
|
 |
|
 |
Eliminate Dead-zones at every part of the safety light curtain |
• The top and bottom beam axes are positioned just 5 mm from the reference surfaces.
• Cables can be routed in any direction. |
 |
| Conventional Type 4 Area Sensor |
|
 |
| A hand can penetrate through the dead zone |
|
 |
| SL-C No Dead Zone Safety Light Curtain |
|
 |
| Even a finger tip cannot penetrate the detection zone |
|
 |
 |
Built-in-Controller [TYPE 4] Safety Light Curtain |
 |
|
 |
| A controller circuit is built in the safety light curtain itself. A conventional large controller box is not required, yet the SL-C Series provides Type 4 performance. |
 |
|
 |
|
 |
For safety use |
 |
|
 |
| If the light curtain is to be used as a Category 4 Safety Device, just connect the SL-C Series to the Safety Relay Module, SL-R11. |
 |
|
 |
|
 |
Compliance with international safety standards and regulations |
 |
|
 |
|
 |
|
 |
|
 |
The SL-C Series line of Type 4 safety light curtains complies with the following safety light curtain standards and satisfies the most stringent safety requirements as embodied in safety Category 4. |
 |
|
 |
Certification for international and EN standards has been received from TUV-Product Service GmbH. Compliance is certified with EU directives (the Machinery, EMC, and Low-Voltage Directives), allowing the SL-C Series to be used with peace of mind in Europe.
UL certification also includes compliance with Canadian safety standards. Compliance with the requirements of the ANSI RIA R/15.06-1999 industrial robot standard has also been certified, and the devices can be safely used with machinery and other equipment that is subject to OSHA regulations and ANSI standards.
The SL-C Series also complies with JIS standards, so it can be safely used with safety and protective equipment as indicated in the “Guidelines for Comprehensive Safety Standards of Machinery”, June 1, 2001, number 501 issued by Ministry of Health, Labour, and Welfare in Japan. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety Light Curtain
|
|
| Safety Laser Scanner |
SZ Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Muting/Blanking Module Catalog |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
 |
| PX Series NEW |
| Heavy-Duty Photoelectric Sensor |
|
|
|
|
 |
| LK-G Series NEW |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
|
 |
|