|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
No Dead Zone Safety Light Curtain (SL-C Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| SL-CF Series (Minimum detectable object diameter 14mm 0.55", Beam axis pitch 10mm" 0.39") |
|
|
 |
|
 |
| SL-CH Series (Minimum detectable object diameter 25mm 0.98", Beam axis pitch 20mm" 0.79") |
|
|
 |
|
 |
| Common Specifications of the SL-C Series |
|
|
 |
1.OFF→ON Return time is 125 ms.
2.Note the derating illustrated in the graph to the right when using PNP output. |
 |
| Safety Relay Unit SL-R11 |
|
|
 |
|
 |
| SL-R11E/SL-R11 Output Units |
|
|
 |
| 1.For correct operation of the SL-R11E, make sure that the wiring resistance of devices connected to the OSSD output is 10Ω max. |
 |
| Power Supply Unit SL-U2 |
|
|
 |
|
 |
| Intelligent Extension Unit SL-R12EX |
|
|
 |
|
 |
| Compact Corner Mirrors |
|
|
 |
|
 |
| Compact Corner Mirrors (SL-M12H - SL-M36H) |
|
|
 |
|
 |
| Compact Corner Mirrors (SL-M40H - SL-M64H) |
|
|
 |
|
 |
| Other Options |
|
|
 |
1. The operating distance is the total distance light travels between the transmitter and receiver via the compact corner mirrors.
2. Including about 100g for the mouting brackets.
*Note: Cannot be used with a retro-reflective type setup. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Laser Scanner |
SZ Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|