|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Dimensions |
|
Heavy Duty Safety Light Curtain (SL-CHM Series) Dimensions |
SL-CHM Series: Dimensions By Model |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Unit : mm/inch |
| SL-CHM Series (Minimum detectable object diameter 25mm 0.98", Beam axis pitch 20mm" 0.79") |
|
|
 |
|
 |
| SL-CHM Series Safety Light Curtain Specifications |
|
|
 |
*The no.of space-saving bracket varies according to models.Check required numbers and positions of the brackets in the avove table for correct use.
When you wish to mount safety light curtains only with space-saving brackets and without standard mounting btackets, contact to service office near you.
*Contact KEYENCE regarding dimensions and bracket positions for the SL-CF and SL-CH models. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Laser Scanner |
SZ Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request SL-CHM Series price information. |
|
|
|
|
|
 |
|