|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Safety Light Curtain: Heavy Duty Model |
Floating Rigid Aluminum Frame for Impact Protection |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
Heavy Duty SL-CHM Series |
| Beam exit gap of only 15mm. Minimum exit gap greatly reduces possibility of damage to the sensor through operator action or workplace debris. |
|
 |
Floating Structure and 4mm (0.16") Minimum Wall Thickness |
|
 |
|
 |
 |
 |
| Rigid Aluminum Frame |
Curtain Lengths up to 1941 (76.42") |
| The rigid aluminum frame features an air gap between the sensor and the inner wall. This floating structure is able to reduce impacts that normally would be transferred directly to the curtain. |
The extended lengths facilitate guarding on larger equipment. |
|
 |
Rigid Mounting Brackets (Option) |
| Not only the sensor body, but also the mounting brackets are rigid. |
|
|
 |
| Beam axes displacement due to collision with targets or operators! |
|
 |
|
|
 |
| The steel bracket with wall thickness 4mm (0.16") is firmly bolted at four points. |
|
 |
|
 |
Bracket with Easy Beam Axis Adjustment (Option) |
| Beam Axes Adjustment is Simple. |
|
|
 |
| Home-made covers require complicated beam axes adjustments and additional maintenance. |
|
 |
|
|
 |
| Beam axes adjustment in ±25°is available by loosening the four bolts. |
|
 |
|
 |
High Load Bearing Capacity |
| Floating Structure to Reduce Impact Damage |
|
|
 |
| Operators can accidentally step on sensors! |
|
 |
|
 |
|
 |
High Reliability |
|
 |
|
 |
 |
 |
| Each Circuit and Output is Internally Monitored for added Protection |
Red LED lamps for Alignment and Error Notification |
| The entire circuit is checked every 15ms to provide stable detection of errors and immediately stop the machine. |
During normal operation, the red LED's indicate the alignment level between transmitter and receiver. In the event of a system error, LED's corresponding to the above symptoms will illuminate, simplifying the troubleshooting process. |
|
 |
|
|
 |
|
 |
 |
 |
| Mutual Interference Prevention |
Rugged Build |
| When several light curtains are positioned together, interference may occur. Simply connect the interference suppression cable to use up to 4 units side by side. (192 beam axes max.) |
The enclosure is IP-65 rated. It is unaffected by harsh environments. |
|
 |
|
|
 |
|
 |
 |
 |
| Safety Standards and Regulations |
Both PNP/NPN Outputs Available |
| Compliance with international safety standards and regulations. The SL-CHM Series of Type 4 safety light curtains complies with the following safety light curtain standards and meets the most stringent safety requirements as embodied in safety Category 4. |
The SL-CHM Series offers both PNP/NPN outputs; satisfying universal requirements. |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Safety Light Curtain
|
|
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
| No Dead Zone Safety Light Curtain |
SL-CHM Series
NEW
|
|
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
NEW
|
|
 |
 |
 |
 |
 |
| Muting/Blanking Module Catalog |
SL-R12EX
NEW
|
|
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
NEW
|
|
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains |
PJ-V Series
|
|
 |
 |
 |
 |
 |
|
 |
 |
Price Info |
| Request SL-CHM Series price information. |
|
|
|
|
|
 |
|