|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
Heavy Duty Safety Light Curtain (SL-CHM Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| SL-CHM Series (Minimum detectable object diameter 25mm 1", Beam axis pitch 20mm" 0.8") |
|
|
 |
|
 |
|
 |
|
*1 OFF/ON return time is 125ms.
*2 Note the derating illustrated in the graph to the right when using PNP output.
*3 Including when the power supply of the SL-CHM Series is OFF or power supply line is disconnected.
*4 To operate the SL-CHM Series properly, make sure that wiring resistance between OSSD output and connecting device(excluding wiring resistance of optional cables) is 2.5Ω max. When the cable length is 15m (49.21') or more and load current is 200mA or more, make sure that the wiring resistance is 1.0Ω max. for using the NPN output.
*5 The sensor body in the aluminum case is IP65 rated. |
 |
|
 |
|
 |
| Safety Relay Unit SL-R11 |
|
|
 |
|
 |
| SL-R11E/SL-R11 Output Units |
|
|
 |
| *1 For correct operation of the SL-R11E, make sure that the wiring resistance of devices connected to the OSSD output is 10Ω max. |
 |
| Power Supply Unit SL-U2 |
|
|
 |
|
 |
| Intelligent Extension Unit SL-R12EX |
|
|
 |
|
 |
| Compact Corner Mirrors |
|
|
 |
|
 |
| Compact Corner Mirrors (SL-M12H - SL-M36H) |
|
|
 |
|
 |
| Compact Corner Mirrors (SL-M40H - SL-M64H) |
|
|
 |
|
 |
| Other Options |
|
|
 |
1. The operating distance is the total distance light travels between the transmitter and receiver via the compact corner mirrors.
2. Including about 100g for the mouting brackets.
*Note: Cannot be used with a retro-reflective type setup. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Laser Scanner |
SZ Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request SL-CHM Series price information. |
|
|
|
|
|
 |
|