keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Safety Light Curtain: SL-V Series
Online Support and Services
Dimensions

Dimensions [For SL-VF/VH]

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Unit : mm/inch
Dimensions [For SL-VF/HM]
Dimensions [For SL-VF/HM]
SL-VF/HM Unit Variations
Dimensions for Units A-C
Dimensions for Units A-C

Mounting position G for the intermediate support bracket

When using a standard mounting bracket, slim bracket, or L-shaped bracket, if the total length is 710 mm 27.95” or longer, a compact E-to-E mounting bracket is required as an intermediate support bracket. For mounting position G of the compact E-to-E mounting bracket, see the lower chart below. When two or more intermediate support brackets are used, mount them so that the distance between the centers is within 600 mm 23.62” in order to fulfill vibration and shock specifications.
Mounting position G for the intermediate support bracket

Mounting position G for the compact E-to-E mounting bracket

The following chart shows the bracket mounting position G and the number of brackets required. More intermediate support brackets are required as the unit becomes longer.
*The compact E-to-E mounting brackets [OP-83181 or OP-42370] are sold separately and do not come with the safety light curtain. When three or more mounting brackets are used, mount them so that the distance between the centers is within 600 mm in order to fulfill vibration and shock specifications.
Mounting position G for the compact E-to-E mounting bracket

Dimensions [For the SL-VFM/VHM] with standard mounting brackets

When using a standard mounting bracket [For the SL-VFM]

When using a standard mounting bracket [For the SL-VHM]

Dimensions [For the SL-VFM/VHM] with space-saving mounting brackets

When using space-saving mounting brackets [For the SL-VFM]

When using space-saving mounting brackets [For the SL-VHM]

SC-S11: Dimensions
SC-S11: Dimensions
SL-T11R: Dimensions
SL-T11R: Dimensions
SL-U2: Dimensions
SL-U2: Dimensions
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Why Choose KEYENCE Safety Light Curtains?  
Learn About Both Our Space-Saving & Super Heavy Duty Models.
What Makes Our Safety Light Curtains Different?  
Highlighting the KEYENCE SL-V Series.
Introducing the KEYENCE Safety Sensor Function Guide  
Discover Six Functions That Will Simplify Your Safety Setup.
General Catalog  
Just released Get your copy today.
 
Discover the Simplicity of Using a Safety Area Scanner!
 
Do You Ever Replace or Repair Existing Safety Light Curtains?
 
Conventional technology for area safety detection includes cumbersome fencing, door interlocks, safety mats and more.
 
Presenting actual Industry examples using the World’s Smallest Safety Scanner
Related Product Downloads

Safety

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Safety Laser Scanner SZ Series NEW
Expandable Safety Light Curtains (Discontinued) PJ-V Series
SC-S11: Safety Controller SC-S11 Series NEW
Built-in Controller Safety Light Curtains SL-C Series
Heavy Duty Safety Light Curtain SL-CHM Series
Corner Mirror for Safety Light Curtains SL-M
Safety Relay Unit for SL-C SL-R11
Safety Control Unit for SL-C SL-R11E
Intelligent Extension Unit SL-R12EX
SL-T11R: Type4 Safety Relay Terminal SL-T11R Series NEW
Visible Safety Light Curtain SL-V Series NEW
Super Heavy Duty Safety Light Curtain SL-VHM/VFM Series NEW
Recommended Downloads
Recommended Products!
Safety Laser Scanner
Safety Laser Scanner
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request SL-V Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.