|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
For Safety and Efficiency in the Workplace |
Introducing a Safety Light Curtain with Focus on Visibility |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
New Version Information for All SL-V Series Models |
 |
|
| With the new functions, it is no longer necessary to purchase an additional control unit. Functions like muting and beam axis intensity monitoring that used to be difficult or impossible, are now easy to setup using the software. As a result, on-site installation time will be greatly reduced. |
 |
Product lineup |
|
| SL-VFM Series [Heavy Duty, Finger Detection] |
|
 |
Detection capability:φ14mm
Length:246mm to 1286mm |
|
 |
| SL-VHM Series [Heavy Duty] |
|
 |
Detection capability:φ25mm
Length:246mm to 1926mm |
|
 |
| SL-VF Series [Finger Detection] |
|
 |
Detection capability:φ14mm
Length:230mm to 1270mm |
|
 |
| SL-VH Series [Hand Detection] |
|
 |
Detection capability:φ25mm
Length:150mm to 2390mm |
|
 |
|
 |
Additional New Safety Equipment |
|
| Safety Relay Terminal SL-T11R |
|
 |
|
|
 |
| Safety Controller SC-S11 |
|
 |
|
|
 |
| PC Configuration Software SL-VH1S |
|
 |
|
|
 |
| Interface Unit SL-V1UB |
|
 |
|
|
 |
| USB Cable OP-51580 |
|
 |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Laser Scanner |
SZ Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|