|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Super Slim & Super Heavy Duty-IP67 [World's First] |
The SL-V series conforms to IP65 and IP67 standards. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
|
 |
|
 |
| With older methods, a thick cover had to be used for protection in order to increase the strength, but the SL-VHM model achieves a tough, slim body. |
 |
|
 |
|
 |
| Simple function type SL-VH |
|
 |
| The strength is unstable with the standard type depending on the type of workpiece. |
|
 |
|
 |
| Visible tough, water-proof type SL-VHM |
|
 |
| The conventional tough models were very thick, but the new model has a slim structure. |
|
 |
| No damage when wet [IP65+67] |
|
 |
| The SL-V series conforms to IP65 and IP67 standards. |
|
 |
| No damage from shock |
|
 |
| This model can be used even if workpieces often strike the unit. |
|
 |
 |
| No misalignment from shock |
|
 |
| Tough fixtures and strong holding power ensure that the beam axes do not become misaligned if struck. |
|
 |
| Replaceable front protection cover |
|
 |
| Use an optional front protection cover to protect the detector from stains or splatter. |
|
 |
 |
| Up to 3 units in series connection |
|
 |
| Series connection can be used with up to three units, this helps reduce wiring for "L" and "U" shaped configurations. In addition, SL-VH, SL-VF and SL-VHM light curtains are interchangeable, meaning you can mix or match models in series (up to 240 total beams). |
|
 |
| Section view |
|
 |
| |
|
 |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Light Curtain |
GL-R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Safety Laser Scanner |
SZ Series
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|