|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
All-In-One - Built-in Controller, EDM, MUTING |
Reduce No. of Parts and Mounting Processes |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Compliance with Category 4 Requirements without a Safety Relay Unit |
 |
With a built-in external device monitoring function, Category 4 devices can be handled without a safety relay unit. The maximum capacity that can be handled with the OSSD output is a current load up to 500 mA, thus allowing direct driving of external devices*.
* External devices cannot be used if the current during input exceeds 500 mA. |
 |
|
|
 |
Perform Muting without a Dedicated Controller |
 |
| The SL-V has built-in muting and interlock functions, so a safety control circuit can be constructed without a dedicated controller. Using the Notification Output, the SL-V status can be sent to an all-purpose PLC. |
 |
|
|
 |
State information output |
 |
| Send the type of error or muting state to a PLC |
 |
| This function is a function to inform the PLC or other external device (non-safety-related device) of the current state of the safety light curtain. The current state can be identified in real time, so the State Information can be displayed on a touch panel and the state history saved. |
 |
|
 |
| State information output has two modes: Normal mode (default) and Simple mode. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Light Curtain |
GL-R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Safety Laser Scanner |
SZ Series
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|