|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
SL-T11R: Type4 Quick Connect Safety Relay Terminal for SL-V |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
SL-T11R: Type4 Safety Relay Terminal |
 |
| SL-T11R safety relay terminal |
The SL-T11R brings together all of the features necessary in order to build a Category 4 compatible safety circuit into a single unit.
This makes possible a dramatic reduction in the amount of time and labor required by complex circuit design processes. The unit also boasts quick connectors that simplify the wiring process involved in connecting the light curtain to the relay itself. |
 |
| Quick Connector |
|
 |
| The safety light curtain is connected via a quick connector, eliminating the danger of wiring mistakes and reducing the amount of time and labor required by wiring. |
|
 |
| Space-saving |
|
 |
| The SL-T11R case design ensures that the connectors do not extend outside of the unit's footprint, helping to save space inside control panels. |
|
 |
| Replaceable Relay |
|
 |
The relay board (OP-84388) can be replaced without removing any wiring, eliminating time loss and potential connection mistakes during board rewiring.
*The terminal unit can also be removed separately. |
|
 |
SL-U2: AC Power Supply |
 |
|
 |
| SL-U2, dedicated power source with class 2 output |
| In order to use the SL-V Series as a Type 4 light curtain, you will need a power supply that meets IEC/EN/UL61496-1 requirements. The SL-U2 is a dedicated power supply unit that meets all of these requirements. |
 |
| Direction Connection |
| The SL-U2 uses a direct connection, eliminating the need for external wiring. |
 |
|
|
 |
SL-T11R: Specifications |
 |
|
 |
|
 |
| 1. For the specifications for the outputs other than FSD and for each input, refer to the SL-V Instruction Manual. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Safety Light Curtain
|
|
| Expandable Safety Light Curtains |
PJ-V Series
|
|
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
NEW
|
|
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
| No Dead Zone Safety Light Curtain |
SL-CHM Series
NEW
|
|
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
| Muting/Blanking Module Catalog |
SL-R12EX
|
|
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
NEW
|
|
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
|