keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Super Heavy Duty (Finger/Hand Detection Types) SL-VHM/VFM
Super Heavy Duty (Finger/Hand Detection Types) SL-VFM
Product Overview

Super Heavy Duty (Finger Detection Type)

•  NEW! Finger detection type
•  Operation range up to 7m (SL-VFM)
•  Optical axis pitch of 15mm (SL-VFM)
•  Water-resistant IP-65+67 housing
•  Built-in LED indicators simplify alignment
New! The SL-VHM/VFM Series is not only super heavy duty but now also enables finger detection level safety.

SL-VHM/VFM Series Super Heavy Duty (Finger/Hand Detection Types)

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Tough, Water-proof Model
IP65 + 67 [WORLD'S FIRST*]
IP65 + 67
The SL-V Series conforms to IP-65 and IP-67 standards.
*As of August 2008.
No damage from shock
No damage from shock
This model can be used where workpieces often strike the unit.

Flexible layout with series connection

ENTRY DETECTION
ENTRY DETECTION
 
PRESENCE DETECTION
PRESENCE DETECTION
 

Series connection enables flexible configuration

Curtains can be connected in series when using models with differing beam axis pitches, and even when combining general purpose and heavy duty models. This allows a range of flexible setups to suit any equipment.

Required System Configuration

The Configuration Software Makes it Possible to-

Monitor received light intensity of beam axes
It gives the user a visual indication of beam strength for alignment, troubleshooting, or initial setup.
Monitor received light intensity of beam axes

Precisely configure the Muting function
It can be used to choose which beams are used for Muting and Blanking functions with a PC.
Precisely configure the Muting function

Customize the Highly-Visible Indicators
It allows the operator to select how the Highly-Visible Indicators spanning the whole curtain will light up or flash and what color they will be for different conditions. This helps the user to see the current operating status of the safety light curtain.

Configure the Override function
The SL-VH1S software can be used to adjust the time limit of the Override function from the default 60 seconds to as much as 15 minutes.

Configure the EDM function
The EDM makes it possible to monitor external devices such as contactors. The SL-V configuration software (SL-VH1S) allows the user to select whether or not to use the EDM function and to select permissible times for it.

Configure the Interlock function
Easily configure how to reset the light curtain(Interlock function) under the following two conditions.
-Upon startup: Automatic or Manual
-After an obstruction: Automatic or Manual

Simplicity! Introducing the easy to use safety relay

SL-T11R [NEW]
SL-T11R
Type4 Safety Relay Terminal for SL-V
SC-S11
SC-S11
Non-Contact Safety Output / Easy Status Indicator
SL-VFM: Specifications
SL-VFM Specifications
SL-VHM: Specifications
SL-VHM Specifications
Related Product Downloads

Safety

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Safety Laser Scanner SZ Series NEW
Expandable Safety Light Curtains (Discontinued) PJ-V Series
SC-S11: Safety Controller SC-S11 Series NEW
Built-in Controller Safety Light Curtains SL-C Series
Heavy Duty Safety Light Curtain SL-CHM Series
Corner Mirror for Safety Light Curtains SL-M
Safety Relay Unit for SL-C SL-R11
Safety Control Unit for SL-C SL-R11E
Intelligent Extension Unit SL-R12EX
SL-T11R: Type4 Safety Relay Terminal SL-T11R Series NEW
Visible Safety Light Curtain SL-V Series NEW
Super Heavy Duty Safety Light Curtain SL-VHM/VFM Series NEW
Related Information Topics
Why Choose KEYENCE Safety Light Curtains?  
Learn About Both Our Space-Saving & Super Heavy Duty Models.
What Makes Our Safety Light Curtains Different?  
Highlighting the KEYENCE SL-V Series.
Introducing the KEYENCE Safety Sensor Function Guide  
Discover Six Functions That Will Simplify Your Safety Setup.
General Catalog  
Just released Get your copy today.
 
Discover the Simplicity of Using a Safety Area Scanner!
 
Do You Ever Replace or Repair Existing Safety Light Curtains?
 
Conventional technology for area safety detection includes cumbersome fencing, door interlocks, safety mats and more.
 
Presenting actual Industry examples using the World’s Smallest Safety Scanner
Recommended Downloads
Recommended Products!
Safety Laser Scanner
Safety Laser Scanner
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CMOS Laser Displacement
CMOS Laser Displacement
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
READ BEFORE BUYING!
Request SL-VHM/VFM Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.