|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
 |
SZ Series Safety Laser ScannerImprove Workplace Safety with Keyence Safety Laser Scanner |
 |
For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
Configure zones anywhere and save space |
Area Protection - Conventional method VS. SZ Series method
|
| Safety Mat |
|
 |
• A safety mat may break if something heavy or sharp drops on it
• Having to stock different sized mats can be cumbersome
• Change in the facility layout can make safety mats unusable
• Not easy to move due to its heavy weight
• Only rectangular shapes can be covered in the protection zone |
|
 |
|
 |
| SZ Series |
|
 |
• Non-contact detection is free from damage caused by falling objects or vehicle traffic
• No need to stock different size mats
• Protection zones easily modified for workspace layout changes
• Easy to move due to its compact body and light weight
• Complex-shaped zones can be configured |
|
 |
|
 |
|
An example with narrow clearance
|
| Light curtain |
|
 |
• Requires mounting/wiring of separate transmitter and receiver
• Requires beam axis alignment
• Difficult or impossible to change shape of protection area
• Can create a tripping hazard in itself |
|
 |
|
 |
| SZ Series |
|
 |
• Single point mounting/wiring reduces installation time/labor
• Does not require axis alignment
• Changes to shape of protection area easily carried out with PC
• Compact reflective type sensor will not protrude into work area |
|
 |
|
 |
|
NEW
Measurement Data Output
|
| Automatic operation during the loading process |
|
 |
| Using the measurement output data acquired from the SZ-16D, users can program the AGV to operate independently throughout the loading process. |
|
 |
|
 |
| Collision prevention |
|
 |
| Users can change such conditions as speed and direction according to the surroundings (obstacles, etc.) based on the measurement output data from the SZ-16D, making it possible to navigate the AGV safely. |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Light Curtain |
GL-R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Safety Laser Scanner |
SZ Series
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| PX Series NEW |
| Heavy-Duty Photoelectric Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|