|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
|
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
|
|
|
 |
1. 20% or more refl ectance is necessary for the minimum detectable object in the warning zone.
2. If there is a high refl ective background within 1.5 m 49.21' from the boundary of the protection zone, 200 mm 7.87" must be added as supplementary necessary distance to the protection zone in case of calculation of the minimum safety distance.
3. The laser classifi cation for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
4. For the load current calculation of the OSSD output and the AUX output, make sure it is 1.5 A or less when using converter power supply (or 1.0 A or less when the cable length is 25 m 82.02' or more),
and 1.0 A or less when using a battery (or 0.5 A or less when the cable length is 5 m 16.40' or more)
5. This also takes into account the situations when power is either off or disconnected.
6. The wiring resistance between the OSSD output and the connected equipment (excluding the resistance of the cable) must be 2.5 Ω or less to ensure operation. However, it must be 1.0 Ω or less if the load current is 300 mA or more.
7. The SZ doesn't fulfi ll the requirements of IP65 degree of protection with the setting cover opened or the connector cable unattached. In addition, the SZ-16D doesn't fulfi ll the requirements of IP65
degree of protection with the connector cable for the RS422A communication unattached.
8. The SZ should not be installed so as to have light interference within ±5° to the detection plane.
9. It must be 10 m 32.81' or less if the power is supplied by the battery. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Safety
|
|
| Safety Light Curtain |
GL-R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Safety Laser Scanner |
SZ Series
|
|
 |
 |
 |
 |
 |
 |
| Expandable Safety Light Curtains (Discontinued) |
PJ-V Series
|
|
 |
 |
 |
 |
 |
 |
| SC-S11: Safety Controller |
SC-S11 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Controller Safety Light Curtains |
SL-C Series
|
|
 |
 |
 |
 |
 |
 |
| Heavy Duty Safety Light Curtain |
SL-CHM Series
|
|
 |
 |
 |
 |
 |
 |
| Corner Mirror for Safety Light Curtains |
SL-M
|
|
 |
 |
 |
 |
 |
 |
| Safety Relay Unit for SL-C |
SL-R11
|
|
 |
 |
 |
 |
 |
 |
| Safety Control Unit for SL-C |
SL-R11E
|
|
 |
 |
 |
 |
 |
 |
| Intelligent Extension Unit |
SL-R12EX
|
|
 |
 |
 |
 |
 |
 |
| SL-T11R: Type4 Safety Relay Terminal |
SL-T11R Series
|
|
 |
 |
 |
 |
 |
 |
| Visible Safety Light Curtain |
SL-V Series
|
|
 |
 |
 |
 |
 |
 |
| Super Heavy Duty Safety Light Curtain |
SL-VHM/VFM Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| PX Series NEW |
| Heavy-Duty Photoelectric Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|