Digital Fiber Optic Sensors

FS-N series

Catalogs View Catalog

Connector Cable M8 Straight 2-m PVC OP-73864

OP-73864 - Connector Cable M8 Straight 2-m PVC

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-73864

Type

Connector Cable

Applicable product

FS-N1*C, FS-V30C, PZ-G, M8 connector sensor

Number included

1 pcs.

Cable end

M8 straight - Loose wire

Length

2 m 6.56'

Material

Cable: Polyvinyl chloride (PVC)

Weight

Approx. 55 g

Data Sheet (PDF) Other Models