Digital Fiber Optic SensorsFS-N series (FS-neo)

OP-73865

Connector Cable M8 Straight 10-m PVC

SPECIFICATIONS

Select Language

Model

OP-73865

Type

Connector Cable

Applicable product

FS-N1*C, FS-V30C, PZ-G, M8 connector sensor

Number included

1 pcs.

Cable end

M8 straight - Loose wire

Length

10 m 32.81'

Material

Cable: Polyvinyl chloride (PVC)

Weight

Approx. 220 g

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors