Digital Fiber Optic Sensor
FS-N40 series
Amplifier Units Cable type Expansion Unit NPN FS-N42N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-N42N | |||
Type | Cable | |||
Output | NPN | |||
Main unit/expansion unit | Expansion unit | |||
Response time | 23 µs (S-HSPD*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) | |||
Number of control outputs | 1 | |||
Number of external inputs | ― | |||
Light source LED | Transmitter side: Red, four-element LED (wavelength: 660 nm) | |||
Control output | Open-collector, 30 V or less 100 mA or less per output, | |||
External input | Input time: 2 ms (ON) /20 ms (OFF) or longer*3 | |||
Unit expansion | Up to 16 units (17 units connected in total including the main unit) . However, each dual output type will be treated as two expansion units. | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, and reverse output connection | |||
Mutual interference prevention | S-HSPD/HSPD: 0 units, FINE: 4 units, TURBO/SUPER/ULTRA/MEGA/TERA: 8 units (The mutual interference prevention values are twice those shown here when Double is set.) | |||
Power supply | Power voltage | 10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*4 | ||
Power consumption | During normal operation: 870 mW or less (34 mA or less at 24 V/62 mA or less at 12 V) | |||
Environmental resistance | Ambient light | Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less | ||
Ambient temperature | -20 °C -4 °F to +55 °C +131 °F (no freezing)*6 | |||
Vibration resistance | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes | |||
Shock resistance | 500 m/s2; 3 times each for X, Y, and Z axes | |||
Case material | Main unit and cover: polycarbonate | |||
Weight | Approx. 48 g | |||
*1 Restrictions when S-HSPD is selected |