Digital Fiber Optic Sensors

FS-V10 series

Select Language

Model

FS-V11

FS-V12

FS-V11P

FS-V12P

FS-V10

Type

Main unit

1-line expansion unit

Main unit

1-line expansion unit

0-line expansion unit

Output

NPN

PNP

NPN

Light source

Red LED

Response time

250 μs (FINE)/500 μs (TURBO)/1 ms (SUPER TURBO)

410 μs to 1.7 ms*3

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Indicator lamp

Display indicator: Red LED
Digital LED monitor: Seven segments, four digits, red LED
Bar LED monitor: One orange LED and six green LEDs

Timer function

ON-delay: 40 ms /OFF-delay: 10 ms /Timer OFF (switch-selectable)

Control output

NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max.

PNP open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max.

Protection circuit

Reversed polarity protection, over-current protection, surge absorber

Unit expansion

Up to 16 expansion units can be connected (a total of 17 units).*1

Mutual interference
suppression

FINE : 4, TURBO/SUPER: 8

Rating

Power voltage

12 to 24 VDC (±10%), ripple (p-p): 10% max.,Class 2*2

Current consumption.

50 mA max.

Environmental resistance

Operating ambientluminance

Incandescent lamp: 10000 lux max., Sunlight: 20000 lux max.

Operating temperature range

-10 to 55°C 14 to 131°F, No freezing

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, double amplitude: 1.5 mm 0.06", 2 hours each in the X, Y and Z axis

Shock resistance

500 m/s2 in X, Y, and Z directions, 3 times respectively

Case material

Polycarbonate

Weight

Approx. 80 g

Approx. 45 g

Approx. 80 g

Approx. 45 g

Approx. 20 g

*1 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less.
3 to 10 Units: -10 to 50°C 14 to 122°F, 11 to 16 Units: -10 to 45°C 14 to 113°F
*2 Neither the FS-V12 nor the FS-V10 can be used as a standalone unit.
*3 The response speed varies depending on the number of expansion units connected.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors