Digital Fiber Optic Sensors

FS-V20 series

Automotive and Metal Industries

Unbeatable Performance in Automation and Sensing Applications.

Keyence FU-92 area detection fiber unit

Keyence FU-92 area detection fiber unit

Detection of workpieces in a misty environment

Used in combination with the Fluoropolymer resin-sheathed fiber unit, the FS-V20 fiber optic sensor with TURBO mode detects targets in a misty environment. Since the fiber unit is sheathed, it is oil resistant. When using TURBO mode, detection is also less affected by water droplets and dirt.

Keyence FU-12 area detection fiber unit

Keyence FU-12 area detection fiber unit

Detection of broken valve components

The FU-12 area detection fiber unit is used to detect broken valve components. Previously, a cylinder-actuated fixture was applied to each component. This sensor allows non-contact inspection, reducing inspection time.

Fiber Unit Finder

  • Fiber Unit Finder
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors