Digital Fiber Optic SensorsFS-V30 series

OP-80282

Connector Cable M8 m12 300 mm

SPECIFICATIONS

Select Language

Model

OP-80282

Product Name

Connector Cable M8-M12 300-mm

Overview

M8 to M12 converting cable

Number included

1

Length

300mm

End of cable 1

M8 straight

End of cable 2

M12

Number of core

4

Material

PVC

Fiber Unit Finder

  • Fiber Unit Finder
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors