Fiber Photoelectric SensorsFS series

FS-L50

Transmissive Sensor Head

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

FS-L50

Type

Diffuse Reflective

Product name

Cable length

1.9 m74.8"

Allowable bending radius

R30 mm

Light source

Sensitivity adjustment

Detecting distance (standard detection object)

Approx. 500 mm (opaque material with a diameter of 3 mm) {approx. 400 mm (opaque material with a diameter of 4 mm)}*1

Spot diameter

6 mm or less {7 mm or less}*1

Minimum detectable object

0.5 mm 0.02" dia. copper wire

Response time

Hysteresis

Operation mode

Indicator lamp

Timer function

External tuning input signal

Output

Control output

Stability output

Protection circuit

Laser emission stop input

Environmental resistance

Ambient temperature

0 to +60 °C 32 to 140 °F

Relative humidity

35 to 85 % RH (No condensation)

Material

Transmission side: glass fiber (PVC covering), receiver side: plastic fiber (polyethylene covering)

Weight

Approx. 31 g (Approx. 50 g)*2

*1 The values within braces {} are the values when the F-20 thrubeam side-view attachment is attached.
*2 The values within braces () are the values when the F-20 thrubeam side-view attachment is attached.

Fiber Unit Finder

  • Fiber Unit Finder
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors