Fiber Photoelectric SensorsFS series

FS-L51

Transmissive Sensor Head

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

FS-L51

Type

Production complete model

Product name

Laser method, fiber type

Cable length

Allowable bending radius

Light source

Sensitivity adjustment

Detecting distance (standard detection object)

Spot diameter

Minimum detectable object

Response time

Hysteresis

Operation mode

Indicator lamp

Timer function

External tuning input signal

Output

Control output

Stability output

Protection circuit

Laser emission stop input

Rating

Power voltage

Current consumption.

Environmental resistance

Operating ambientluminance

Operating temperature range

Operating ambient humidity

Vibration

Shock resistance

Material

Weight

Fiber Unit Finder

  • Fiber Unit Finder
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors