Fiber Photoelectric Sensors
FS series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit FS-L70
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-L70 | |||
Product name | ― | |||
Cable length | ||||
Allowable bending radius | ||||
Light source | Semiconductor laser (red), wavelength: 650 nm, 3 mW maximum, JIS standard Class 2 | |||
Sensitivity adjustment | 8-turn trimmer | |||
Detecting distance (standard detection object) | ― | |||
Spot diameter | ||||
Minimum detectable object | ||||
Response time | 250 µs | |||
Hysteresis | ― | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output: red LED, stable operation and laser light generation: green LED | |||
Timer function | On delay, off delay, timer off (switchable by way of a switch; trimmer variable between 40 ms and 5 s) | |||
External tuning input signal | ― | |||
Output | ||||
Control output | NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. | |||
Stability output | ― | |||
Protection circuit | Reversed polarity protection, Overcurrent protection, Surge absorber | |||
Laser emission stop input | No-voltage input, light generation is stopped during input | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 50 mA or less | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 130 g |