Fiber Unit
Hex-shaped Sensor heads for Easy Mounting, Space-saving with Unbreakable Fiber.

Secure the unit with a single nut. Your current, standard fiber unit can be replaced without additional preparation or modification.
All FU-TZ Series fiber units allow neat cable and requires less space for installation. This eliminates problems such as entangled cables.
This unbreakable fiber exits form the housing at 90°, like a periscope. This design requires far less space than conventional models. (Patent pending)



The built-in lens enables the FU-70TZ to harness the high power of the amplifier. This allows for consistently stable detection, even in harsh environments. The built-in lens also eliminates any concerns of the lens coming loose due to vibration.

An epoxy resin fills the stainless steel heads (SUS303) of the FU-70TZ, protecting it against the intrusion of water or dirt. This resin-filled structure also helps the FU-70TZ achieve an IP67 enclosure rating.

The hex-shaped threaded heads makes installation even easier; since each head can be secured in place using only one nut. The hex-shape also allows the cable to exit the head at a 90 degree angle, effectively conserving space.

By using multiple fiber cores, the FU-70TZ can reach a bend radius of 1mm 0.04", while still maintaining stable detection.

Checking products as they pass along a conveyor belt in a dusty environment.

Checking washed products as they pass along a conveyor belt.
1-888-KEYENCE
(1-888-539-3623)