All - Purpose Laser Sensor

LR-T series

Catalogs View Catalog

Connector Cable M12 Straight 2m Standard OP-87634

OP-87634 - Connector Cable M12 Straight 2m Standard

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • UL Listing(c/us)

Specifications

Model

OP-87634

Number included

1

Cable end

M12 straight - Loose wire

Length

2 m 6.56'

Material

Cable: PVCConnector: Zinc nickel plating

Weight

Approx. 100 g

Data Sheet (PDF) Other Models