Lineup
TypeDetecting distanceSpot diameterInput/OutputModel
Cable
(2 m 6.6')

60 to 5000 mm
2.36" to 196.85"
Adjustable [Control Output + Control Output],
[Control Output + External Input],
[Control Output + Analog Output], or
[External Input + Analog Output]
LR-TB5000
M12 connector
(Cable sold separately)
LR-TB5000C/
LR-TB5000CL
Cable
(2 m 6.6')

60 to 2000 mm
2.36" to 78.74"
Fixed
(Approx. ø4 mm ø0.16")
[Control Output + Control Output], or
[Control Output + External Input]
LR-TB2000
M12 connector
(Cable sold separately)
LR-TB2000C/
LR-TB2000CL
Mounting bracket
Type ModelMaterial/Weight
Adjustable angle bracket
(For LR-TB5000 Series)
(M4 screw x 2 supplied)
OP-87773 SUS304
Approx. 150 g
Adjustable angle bracket
(For LR-TB2000 Series)
(M3 screw x 2 supplied)
OP-87771 SUS304
Approx. 110 g
Small bracket
(For LR-TB2000 Series)
(M3 screw x 2 supplied)
OP-87770 SUS304
Approx. 80 g
Mounting bracket
Type ModelMaterial/Weight
Adjustable bracket
(For LR-TB5000 Series)
(M4 screw x 2 supplied)
OP-87774Zinc nickel plating, etc.
Approx. 120 g
Adjustable bracket
(For LR-TB2000 Series)
(M3 screw x 2 supplied)
OP-87772Zinc nickel plating, etc.
Approx. 110 g
Locking screw
(For adjustable bracket)
(85 mm 3.35")
OP-87775Iron nickel plating Approx. 120 g
Protection cover
Type ModelMaterial/Weight
Front protection cover
(For LR-TB5000 Series)
OP-87778SUS304, PC, etc.
Approx. 6 g
Front protection cover
(For LR-TB2000 Series)
OP-87776SUS304, SUS430, PC, etc.
Approx. 50 g