Separate Amplifier Model, Sensor Head, 50mm range, 10m Cable LR-XH50(10M)

LR-XH50(10M) - Separate Amplifier Model, Sensor Head, 50mm range, 10m Cable

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • CSA

Specifications

Model

LR-XH50(10M)

Type

Cable Length: 10 m 32.8'

Detecting Distance

25.0 to 50.0 mm 0.98" to 1.97"

Standard Detectable Deviation

0.5 mm 0.02"

Display Resolution

0.1 mm 0.004"

Spot Size

Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"
(at a detecting distance of 50 mm 1.97")

Light Source

Type

Green laser (505 nm)

Laser Class

Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less

Ambient temperature

-10°C to +50°C 14°F to 122°F (no freezing)

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes

Shock resistance

1000 m/s2 (100G); 6 times each for X, Y, and Z axes

Material

Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable)

Accessories

Laser warning label, sensor head connector

Weight

approx. 250 g

*1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice No. 56.

Data Sheet (PDF) Other Models